50D2h, 51D2h AXIS#.MT.MOVE


  • To command a motion task move from fieldbus, AXIS#.CMDSOURCE must be Fieldbus (1) and AXIS#.OPMODE must be Position (2). Do one of the following.
    • Set object 6060h Mode of Operation to Profile Position Mode (1), which applies those settings automatically.
    • Individually set object 5100h sub-index Eh (AXIS#.CMDSOURCE) to Fieldbus (1) and 5000h sub-index 5h (AXIS#.OPMODE) to Position (2).

Axis 1

Parameter Index Sub-Index Data Type Float Scale Units Access PDO Mappable SMM Versions
Highest sub-index supported 50D2h 0 Unsigned8 - - Read only No All
AXIS1.MT.MOVE 0 50D2h 1 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 1 50D2h 2 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 2 50D2h 3 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 3 50D2h 4 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 4 50D2h 5 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 5 50D2h 6 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 6 50D2h 7 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 7 50D2h 8 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 8 50D2h 9 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 9 50D2h 10 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 10 50D2h 11 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 11 50D2h 12 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 12 50D2h 13 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 13 50D2h 14 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 14 50D2h 15 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 15 50D2h 16 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 16 50D2h 17 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 17 50D2h 18 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 18 50D2h 19 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 19 50D2h 20 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 20 50D2h 21 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 21 50D2h 22 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 22 50D2h 23 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 23 50D2h 24 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 24 50D2h 25 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 25 50D2h 26 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 26 50D2h 27 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 27 50D2h 28 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 28 50D2h 29 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 29 50D2h 30 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 30 50D2h 31 Unsigned32 - - Write only No All
AXIS1.MT.MOVE 31 50D2h 32 Unsigned32 - - Write only No All

Axis 2

Parameter Index Sub-Index Data Type Float Scale Units Access PDO Mappable SMM Versions
Highest sub-index supported 51D2h 0 Unsigned8 - - Read only No All
AXIS2.MT.MOVE 0 51D2h 1 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 1 51D2h 2 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 2 51D2h 3 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 3 51D2h 4 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 4 51D2h 5 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 5 51D2h 6 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 6 51D2h 7 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 7 51D2h 8 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 8 51D2h 9 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 9 51D2h 10 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 10 51D2h 11 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 11 51D2h 12 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 12 51D2h 13 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 13 51D2h 14 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 14 51D2h 15 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 15 51D2h 16 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 16 51D2h 17 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 17 51D2h 18 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 18 51D2h 19 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 19 51D2h 20 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 20 51D2h 21 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 21 51D2h 22 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 22 51D2h 23 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 23 51D2h 24 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 24 51D2h 25 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 25 51D2h 26 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 26 51D2h 27 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 27 51D2h 28 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 28 51D2h 29 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 29 51D2h 30 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 30 51D2h 31 Unsigned32 - - Write only No All
AXIS2.MT.MOVE 31 51D2h 32 Unsigned32 - - Write only No All